The 25Gbps directly modulated laser (DML) from the RV2X6376A, in conjunction with the DML driver (HXT44100), can address the 200G/400G optical modules market as well as 5G wireless infrastructure applications. Together with TIAs (HXR44400) and CDRs (HXC44400), a complete portfolio of optical interconnect solutions is provided. Applications include up to 10km Ethernet QSFP, OSFP, and SFP56 modules for datacenter along with fiber channel applications.
Key Timing Features:
- 1.3um AlGaInAs Direct Modulated DFB laser diode
- Handles the complete electrical-to-optical conversion, including CML input with equalization, laser bias and modulations, and laser power control and supervision
- Integrates a number of functions required for automatic power control (APC), as well as internal and module temperature measurements and reporting
- Can reduce the number of discrete components for better RF performance, cost-savings, and compact assemblies
Related Products
Category | Description | Featured Document | Ordering |
---|---|---|---|
DML Laser Diode | |||
RV2X6376A | 25 Gbps Directly Modulated Laser Diodes for 4.9G and 5G LTE Base Stations | Contact Sales | Contact Sales |
DML Driver | |||
HXT44100 | 56Gbps Single Channel PAM4 DML Driver | Short form datasheet | Buy / Sample |
CDR / Retimer | |||
HXC44400 | Quad Channel 56G CDR/Retimer | Short form datasheet | Buy / Sample |
TIA | |||
HXR44400 | Quad Channel 28Gbaud Linear TIA 10Km | Short form datasheet | Contact Sales |