The increased amount of data and video being transmitted via the cloud has placed huge bandwidth and power demands on the entire infrastructure market. The combination of a wide range of bias control DCPs, voltage references, digital converters, and highly integrated and industry-proven timing tree solutions addresses the needs of these modern systems.
Target applications include base station radio cards, remote ratio units, baseband units, satellites, and microwave communication links.
Key Features:
- Lowest phase noise, which maximizes signal-to-noise ratio from converters and enables the best radio performance
- Broad frequency range allows design portability to support existing 4G and future 5G standards as well as mmWave massive MIMO radios
- Extremely low skew drift capability, making it ideal for beamforming applications
- State-of-the-art solutions for 5G, with up to 18GHz LO output frequency with leading phase noise, low phase skew drift for AAS/beamforming, and cTE < 5ns for network equipment
Related Products
Category | Description | Featured Document | Ordering |
---|---|---|---|
Digital Downconverter | |||
HSP50216 | Four-Channel Programmable Digital Downconverter | Datasheet | Buy / Sample |
Digital Upconverter | |||
ISL5217 | Quad Programmable Upconverter | Datasheet | Buy / Sample |
Voltage Reference | |||
ISL60002BIH31x Series | Precision Low Power FGA Voltage References | Datasheet | Buy / Sample |
DC/DC Converter | |||
ISL9305 | 3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface | Datasheet | Buy / Sample |
ISL9305H | 3MHz Dual 1.5A Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface | Datasheet | Buy / Sample |
ISL9307 | 3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs | Datasheet | Buy / Sample |
Negative High Voltage Hot Swap | |||
ISL6150 | Negative Voltage Hot Plug Controller | Datasheet | Buy / Sample |
Analog to Digital Converter | |||
ISLA112P50 | 12-Bit, 500MSPS A/D Converter | Datasheet | Buy / Sample |
Clock Generator | |||
8A34 Family | ClockMatrix™ Multichannel Digital PLL | Select specific device | Select specific device |
RF Synthesizer | |||
8V97xxx Series | RF Synthesizers & PLLs | Select specific device | Select specific device |
RF Converter Clock | |||
8V19N49x Series | RF Converter Clocks & Generators | Select specific device | Select specific device |