This is a solution for three-phase induction motor inverter control (V/F control) using a microcontroller.

Learn more about Three-phase induction motors.

Configuration

  • Desk Top Laboratories Inverter (T1102 Trial Series)
  • Desk Top Laboratories CPU Card (T5101 RL78/G14 64-pin)
  • Desk Top Laboratories Development Support Tool, In-Circuit Scope
  • Oriental Motor Induction Motor (5IK150A-TW2)

Software is available for download from the Motor Control Solutions page.
*Inverters, CPU cards, development support tools, and motors need to be arranged separately.

Applications

  • Induction motor control for fans, pumps, compressors, etc., in HVAC units.

RL78/G14 CPU Cards

Image
Induction Motor Control Solution RL78/G14 CPU Cards

descriptionDocumentation

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
wolfSSL External Link Oct 17, 2020
Renesas RA MCU Family External Link Jun 23, 2020