Overview

Description

This solution delivers an overall cockpit solution using the next-generation of haptic human machine interface (HMI).

System Benefits:

  • Low-latency direct drive for haptics drives distinct haptic effects triggered by multiple inputs without having to wake the apps processor.
  • BroadLED™ backlight driver technology in the iW7039 LED driver provides best-in-class LED current matching with the highest possible efficiency.
  • A flexible system power management IC (PMIC) can supply a wide range of multicore system-on-chip ICs (SoCs) and integrates full power rail management with multiple sleep modes for an optimized system solution.
  • Reduces cost and development time using PMICs verified for R-Car SoCs.
  • Reference boards provide a quick and easy start to development.

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Image
AS239 WC# AS239 AS239 Battery.230 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Label Text 10pt.2153 12V Battery 12V Battery Connector Arrow Board - Optional Head Unit Head Unit Board - Optional.156 LCD Module LCD Module Connector Arrow.157 PMIC PMIC PMIC SoC R-Car H3/M3/E3 SoC R-Car H3/M3/E3 SoC R-CarH3/M3/E3 Light Sensor Light Sensor Light Sensor Timing Timing Timing Connector Arrow.163 Connector Arrow.164 Connector Arrow.165 LCD PMIC LCD PMIC LCD PMIC LCD Monitor LCD Monitor LCD Monitor Backlight Driver Backlight Driver Backlight Driver Haptics Driver Haptics Driver Haptics Driver Buck Regulator Buck Regulator Buck Regulator Sheet.242 Sheet.202 Turn-off triode.241 Turn-off triode.242 Turn-off triode.243 Sheet.206 Darlington.244 Sheet.208 Sheet.209 Sheet.210 Light emitting diode (LED).71 Turn-off triode.241 Turn-off triode.242 Turn-off triode.243 Sheet.224 Darlington.244 Sheet.226 Sheet.227 Sheet.228 Sheet.243 Sheet.195 Turn-off triode.241 Turn-off triode.242 Turn-off triode.243 Sheet.194 Darlington.244 Sheet.186 Sheet.187 Sheet.188 Light emitting diode (LED).71.229 Turn-off triode.241 Turn-off triode.242 Turn-off triode.243 Sheet.233 Darlington.244 Sheet.235 Sheet.236 Sheet.237 Sheet.244 Right arrow.311 Right arrow.312 Sheet.144 Sheet.145 Sheet.146 Sheet.147 LRA ERM LRA ERM LRAERM Connector dotted line Sheet.248 Label Text 10pt.262 LVDS LVDS I2C.250 I2C I2C Sheet.251 Sheet.252 Sheet.253 I2C.254 I2C I2C
Exiting Interactive Block Diagram