This solution delivers an overall cockpit solution using the next-generation of haptic human machine interface (HMI).

System Benefits:

  • Low-latency direct drive for haptics drives distinct haptic effects triggered by multiple inputs without having to wake the apps processor.
  • BroadLED™ backlight driver technology in the iW7039 LED driver provides best-in-class LED current matching with the highest possible efficiency.
  • A flexible system power management IC (PMIC) can supply a wide range of multicore system-on-chip ICs (SoCs) and integrates full power rail management with multiple sleep modes for an optimized system solution.
  • Reduces cost and development time using PMICs verified for R-Car SoCs.
  • Reference boards provide a quick and easy start to development.
Image
Automotive Cockpit Solution with Haptics
Image
Legend for Renesas/Dialog System Diagrams

Related Products

Product Description Featured Document Ordering
       
System-on-Chip (SoC)      
R-Car H3 High-Performance SoC for Automotive Computing
(47K DMIPS, GX6550 GPU, 8x Arm® Cortex®)
User's Manual Contact Sales
R-Car M3 Mid-Range SoC for Automotive Computing
(30K DMIPS, GX6250 GPU, 6x Arm Cortex)
User's Manual Contact Sales
R-Car E3 Entry-Level SoC for Automotive Computing
(7.5K DMIPS, GE8300 GPU, 2x Arm Cortex)
Contact Sales Contact Sales
       
Pre-Regulator      
RAA271050 4A, High-Efficiency Synchronous Buck Regulator for Automotive Applications Datasheet Contact Sales
       
Power Management IC (PMIC)      
DA9063-A 17 Outputs (Buck x 6, LDO x 11) PMIC for Automotive Applications Datasheet Buy/Sample
DA9213-A Auto Grade Multiphase 20A Output Current Sub-PMIC Datasheet Contact Sales
DA9214-A Auto Grade Multiphase 2x 10A Output Current Sub-PMIC Datasheet Contact Sales
       
Haptics Driver      
DA7280-A Low Power High-Definition Haptic Driver for Next-Generation Human Machine Interfaces Datasheet Contact Sales
       
LCD Backlight Driver      
iW7039A 32-Channel Internal Current Sink LED Backlighting Driver
*AEC-Q100 qualification on-going.
Product Brief Buy/Sample
       
LCD PMIC      
ISL78419 Integrated Automotive TFT-LCD Power Supply Regulator Datasheet Buy/Sample
ISL78010 Automotive-Grade TFT-LCD Power Supply Datasheet Buy/Sample
       
Clock Generator      
5P49V60 VersaClock® 6E Programmable Clock Generator for Automotive Datasheet Buy/Sample
9FGV0841 8-Output 1.8V PCIe Gen1–4 Clock Generator with Zo = 100ohms Datasheet Buy/Sample

descriptionDocumentation

file_downloadDownloads