The combination of Renesas MCU and automotive high-definition link (AHL) devices enables the use of only a twisted pair cable for video transmission and control camera systems such as rear camera, surround view and electronic door mirror.

The block diagram shows a system example using a blower to remove water droplets from the camera lens in rainy weather.

System Benefits​:

  • The I2C signal that controls the blower motor can be superimposed on the video signal of the Renesas video transmission system AHL. Therefore, data transmission is possible only with the twisted pair cable, contributing to low cost and light weight.
  • Shorten development period and cost by using the AHL camera and evaluation board, which provide an environment for quick and easy development.
Image
Automotive Camera Solution with AHL Control Channel

 

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RL78/F13 Microcontrollers with Low Consumption Current for Automotive Applications User's Manual Buy/Sample
RH850/F1KM-S1 32-Bit High-End Automotive Microcontrollers Ideal for Body Applications
(Optional device for consideration, not available in block diagram.)
User's Manual Buy/Sample
       
Pre-Regulator      
ISL78264 Automotive Dual Synchronous Buck Controller with Integrated Drivers Datasheet Buy/Sample
RAA271050 4A, High-Efficiency Synchronous Buck Regulator for Automotive Applications
(Optional device for consideration, not available in block diagram.)
Datasheet Contact Sales
       
Power Management ICs (PMIC)      
Camera PMIC
(Under Development)
4-Channel Automotive Camera PMIC (Functional Safety Support) Contact Sales Contact Sales
       
Automotive HD Link (AHL)      
RAA279971 Automotive High Definition Link Encoder Datasheet Buy/Sample
RAA279972 Automotive High Definition Link Decoder Datasheet Buy/Sample
       
Linear Regulator (LDO)      
ISL78301 40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications Datasheet Buy/Sample
       

descriptionDocumentation

file_downloadDownloads