Our ADC promotional board with on Board Lattice ECP3-70 FPGA enable usage of JESD204A full features sets. This demostration board enables one channel ADC dynamic performance evaluation for analog input up to 30 MHz

Features

  • Access to one ADC channel
  • Optional external ADC sample clock ( via SMA connector )
  • USB-powered demostration board
  • 66.66 MHz on Board Oscillator for ADC sample clock

Product Options

Part Number Part Status Pkg. Code Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Buy Sample
ADC1413D080W2-DB
Obsolete BD0 BOARD 0 I No
Availability

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
Demo Board Software JESD204A Manual - Software ZIP 4.14 MB