IDT Introduces New RF Amplifier with Superior Wide-Band and High Linearity Performance

Stock Price
Investor Relations

F0424 RF Amplifier features IDT’s configurable Zero Distortion technology enabling linearity at low-power consumption.

05 Dec 2018

SAN JOSE, Calif., December 5, 2018 – Integrated Device Technology, Inc. (IDT) (NASDAQ: IDTI), IDT today introduced its new F0424 high-gain broadband RF amplifier, which offers configurable high linearity performance at the lowest possible power consumption for a variety of receiver and transmitter applications operating between 600MHz and 4200MHz. The device offers the flexibility to tailor linearity performance to fit the needs of a wide range of applications and operates from a 3.3V or 5V supply.

“The new IDT F0424 amplifier offers gallium arsenide-like broadband performance with the integration and configuration advantages and consistent performance of silicon over temperature and process, giving our customers a ‘best of both worlds’ solution,” said Duncan Pilgrim, vice president and general manager of IDT’s RF division. “The F0424 continues our tradition of providing high-performance RF solutions that meet the most demanding requirements of the wireless infrastructure, military communication and industrial equipment markets.”

The IDT® F0424 is an ideal solution for macro base stations, massive MIMO, repeaters, small cell and test equipment because it combines a flat gain across a wide spectrum with IDT’s unique Zero Distortion technology, which dramatically reduces intermodulation distortion and significantly improves a receiver’s signal-to-noise performance.

The F0424 is available now in a 2 × 2 mm 8-DFN package. Read IDT’s latest blog to learn more about the versatile, high-performance F4024 and visit idt.com/RF for more information on IDT’s complete portfolio of innovative RF products and to request samples and evaluation kits.

 

© 2018, Integrated Device Technology, Inc. IDT and the IDT logo are trademarks or registered trademarks of Integrated Device Technology, Inc., and its worldwide subsidiaries. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.