| Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
|---|---|---|---|---|---|---|---|---|---|---|
| LPS | L8.2.40X4 | ODFN | 8 | PLASTIC | PLASTIC | Yes | 4.00mm | 2.40mm | 1.20mm | 0.97mm |
| LPQ | L6.2X2.1 | DODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
| LPM | L10.3X2.6 | ODFN | 10 | PLASTIC | PLASTIC | Yes | 2.59mm | 3.00mm | 0.70mm | 0.50mm |
| LPL | L8.2.1X2.0 | ODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.70mm | 0.50mm |
| LPJ | L8.3X3H | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
| LPI | L8.3X3K | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 16.51mm |
| LPY | L8.3X3K | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 16.51mm |
| LPG | L6.2X2.1 | ODFN | 6 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.75mm | 0.65mm |
| LPF | L8.3X3I | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
| LPE | L5.2X2.1 | ODFN | 5 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.65mm |
| LPC | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
| LPB | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
| LNZ | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
| LNY | L8.2X2E | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.50mm |
| LNX | L10.3X3B | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
| LPZ | L8.3X3J | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
| LQA | L8.2X3 | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 3.00mm | 0.90mm | 0.50mm |
| LQC | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
| LQD | L12.4X3A | TDFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.75mm | 0.50mm |
| LQE | L8.2X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 3.00mm | 0.75mm | 0.50mm |
| LQF | L20.5.5X4.0 | DFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.51mm | 0.90mm | 0.50mm |
| LQG | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
| LQH | L10.3X3A | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
| LQI | TDFN | 12 | PLASTIC | PLASTIC | Yes | 3.51mm | 3.00mm | 0.75mm | 0.00mm | |
| LQJ | L8.2X3B | X2DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 3.00mm | 0.00mm | 0.00mm |
| LQK | L18.5X3 | TDFN | 18 | PLASTIC | PLASTIC | Yes | 4.98mm | 3.00mm | 0.75mm | 0.00mm |
| LQL | MDP0046 | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
| LQM | L20.4.0X5.5 | DFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.51mm | 0.90mm | 0.00mm |
| LQN | L8.2X2C | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.75mm | 0.50mm |
| LTD | L48.6X6B | QFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm |
| LMR | L48.7X7 | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
| LND | L8.2.5X2 | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.49mm | 2.01mm | 0.75mm | 0.50mm |
| LNB | MDP0047 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.00mm |
| LMZ | L8.4X4B | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.80mm |
| LMY | L56.8X8D | TQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.50mm |
| LMV | L12.3X3A | TQFN | 12 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
| LMU | L24.4X5C | TQFN | 24 | PLASTIC | PLASTIC | Yes | 4.98mm | 3.99mm | 0.75mm | 0.50mm |
| LMT | L20.3X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
| LMS | L48.7X7D | TQFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.75mm | 0.00mm |
| LNE | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.00mm | |
| LMQ | L72.10X10C | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.90mm | 0.50mm |
| LMP | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
| LMN | L72.10X10B | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm |
| LMM | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
| LML | L32.4X5A | TQFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
| LMK | L56.8X8D | TQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.50mm |
| LMJ | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
| LQP | L10.3X2 | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 19.81mm | 0.75mm | 0.00mm |
| LNF | L12.4X4B | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
| LNG | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |