Lead Count (#) | 100 |
Pkg. Code | pkg_7076 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
ECCN (US) | 5A002 |
RoHS (UPD703270YGC-XXX-8EA) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | No |
HTS (US) |
Lead Count (#) | 100 |
DMA | No |
Ethernet | No |
Family Name | V850 |
LVD or PVD | No |
Lead Compliant | No |
Length (mm) | 14 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
Pkg. Type | LFQFP |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 14 |
The V850ES/SG2 and V850ES/SJ2 is supported only for the customers who have already adopted these products. For new adoption, please consider V850ES/Sx3 or RH850/F1L products.