Lead Count (#) | 80 |
Pkg. Code | pkg_8041 |
Pkg. Type | LQFP |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | 5A002 |
RoHS (UPD703210YGC-XXX-8BT-A) | EnglishJapanese |
Pb (Lead) Free | Yes |
HTS (US) |
Lead Count (#) | 80 |
DMA | No |
Ethernet | No |
Family Name | V850 |
LVD or PVD | No |
Lead Compliant | Yes |
Length (mm) | 14 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
Pkg. Type | LQFP |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 1.7 |
Width (mm) | 14 |
Support for the V850ES/Kx1 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the RX210 Group.