Lead Count (#) | 80 |
Pkg. Code | pkg_3319 |
Pkg. Type | TFQFP |
Pkg. Dimensions (mm) | 10 x 10 x 1.2 |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | 5A002 |
RoHS (UPD703208GK-XXX-9EU) | EnglishJapanese |
Pb (Lead) Free | No |
HTS (US) |
Program Memory (KB) | 64 |
RAM (KB) | 4 |
Lead Count (#) | 80 |
Timer | 8-bit x 5-ch, 16-bit x 2-ch |
ADC | 10-bit x 8-ch |
Temp. Range | -40 to +85°C |
CPU | V850ES |
DMA | No |
Ethernet | No |
Family Name | V850 |
LVD or PVD | No |
Lead Compliant | No |
Length (mm) | 10 |
MOQ | 1 |
Operating Freq (Max) (MHz) | 20 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 10 x 10 x 1.2 |
Pkg. Type | TFQFP |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 1.2 |
Width (mm) | 10 |
Support for the V850ES/Kx1 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the RX210 Group.