Lead Count (#) | 8 |
Pkg. Code | pkg_6042 |
Pkg. Type | HVSON |
Pkg. Dimensions (mm) | 3.15 x 3 x 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
Moisture Sensitivity Level (MSL) | 1 |
HTS (US) |
Lead Count (#) | 8 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 2450 |
ID (A) | 20 |
Lead Compliant | No |
Length (mm) | 3 |
MOQ | 3000 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 1.5 |
Pkg. Dimensions (mm) | 3 x 3 x 1 |
Pkg. Type | HVSON |
Qg typ (nC) | 20 |
Qualification Level | Industrial |
RDS (ON) (Max) @2.5V or 1.8V (mohm) | 9.5 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 5.8 |
Tape & Reel | No |
Thickness (mm) | 1 |
VDSS (Max) (V) | 20 |
VGSS (V) | 12 |
Vgs (off) (Max) (V) | 1.5 |
Width (mm) | 3 |
The UPA2803T1L is a Switching N-Channel Power MOSFET.