Lead Count (#) | 8 |
Pkg. Code | pkg_7522 |
Pkg. Type | VSOF |
Pkg. Dimensions (mm) | 2.9 x 1.6 x 0.85 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
Moisture Sensitivity Level (MSL) | 1 |
HTS (US) |
Lead Count (#) | 8 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 2 |
Ciss (Typical) (pF) | 315 |
ID (A) | 4.5 |
Lead Compliant | Yes |
Length (mm) | 2 |
MOQ | 3000 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Nch/Pch |
Pch (W) | 1.5 |
Pkg. Dimensions (mm) | 2 x 3 x 0.85 |
Pkg. Type | VSOF |
Qg typ (nC) | 7 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 58 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 103 |
Tape & Reel | No |
Thickness (mm) | 0.85 |
VDSS (Max) (V) | 40 |
VGSS (V) | 18 |
Vgs (off) (Max) (V) | 2.5 |
Width (mm) | 3 |
The UPA2593T1H is a N-Channel Mos Field Effect Transistor For Switching.