Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The HA-5127/883 monolithic operational amplifier features an excellent combination of precision DC and wideband high speed characteristics. Utilizing the Intersil D. I. technology and advanced processing techniques, this unique design unites low noise precision instrumentation performance with high speed, wideband capability. This amplifier's impressive list of features include low VOS, wide gain-bandwidth, high open loop gain, and high CMRR. Additionally, this flexible device operates over a wide supply range while consuming only 120mW of power. Using the HA-5127/883 allows designers to minimize errors while maximizing speed and bandwidth. This device is ideally suited for low level transducer signal amplifier circuits. Other applications which can utilize the HA-5127/883's qualities include instrumentation amplifiers, pulse or RF amplifiers, audio preamplifiers, and signal conditioning circuits.

Features

  • This Circuit is Processed in Accordance to MIL-STD- 883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • High Slew Rate 7V/µs (Min)
  • Unity Gain Bandwidth 5MHz (Min)
  • Low Noise Voltage (at 1kHz) 4.5nV/√Hz (Max)
  • Low Offset Voltage 100µV (Max)
  • Low Offset DriftWith Temperature 1.8µV/oC (Max)
  • High CMRR 100dB (Min)
  • High Voltage Gain 700kV/V (Min)

Comparison

Applications

  • High Speed Signal Conditioners
  • Wide Bandwidth Instrumentation Amplifiers
  • Low Level Transducer Amplifiers
  • Fast, Low Level Voltage Comparators
  • Highest Quality Audio Preamplifiers
  • Pulse/RF Amplifiers

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models