Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The HD-4702/883 Bit Rate Generator provides the necessary clock signals for digital data transmission systems, such as a UART. It generates 13 commonly used bit rates using an on-chip crystal oscillator or an external input. For conventional operation generating 16 output clock pulses per bit period, the input clock frequency must be 2. 4576MHz (i. e. , 9600 Baud x 16 x 16, since there is an internal ÷ 16 prescaler). A lower input frequency will result in a proportionally lower output frequency. The HD-4702/883 can provide multi-channel operation with a minimum of external logic by having the clock frequency CO and the ÷ 8 prescaler outputs Q0, Q1, Q2 available externally. All signals have a 50% duty cycle except 1800 Baud, which has less than 0. 39% distortion. The four rate select inputs (S0-S3) select which bit rate is at the output (Z). See Truth Table for Rate Select Inputs for select code and output bit rate. Two of the 16 select codes for the HD-4702/883 do not select an internally generated frequency, but select an input into which the user can feed either a different frequency, or a static level (High or Low) to generate ZERO BAUD. The bit rates most commonly used in modern data terminals (110, 150, 300, 1200, 2400 Baud) require that no more than one input be grounded for the HD-4702/883, which is easily achieved with a single 5-position switch. The HD-4702/883 has an initialization circuit which generates a master reset for the scan counter. This signal is derived from a digital differentiator that senses the first high level on the CP input after the ECP input goes low. When ECP is high, selecting the crystal input, CP must be low. A high level on CP would apply a continuous reset. See Clock Modes and Initialization below.

Features

  • This Circuit is Processed in Accordance to MIL-STD-883 and is Fully Conformant Under the Provisions of Paragraph 1. 2. 1.
  • HD-4702/883 Provides 13 Commonly Used Bit Rates
  • Uses a 2.4576MHz Crystal/Input for Standard Frequency Output (16 Times Bit Rate)
  • Low Power Dissipation
  • Conforms to ElA RS-404
  • One HD-4702/883 Controls up to Eight Transmission Channels
  • Initialization Circuit Facilitates Diagnostic Fault Isolation
  • On-Chip Input Pull-Up Circuit

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 318 KB
End Of Life Notice PDF 200 KB
Product Advisory PDF 282 KB
Product Change Notice PDF 174 KB
Product Change Notice PDF 151 KB
Application Note PDF 224 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: