Skip to main content
Order Now

Overview

Description

The ZSSC3131 is a member of the ZSSC313x product family of CMOS integrated circuits designed for automotive and industrial sensor applications. All family members are well suited for highly accurate amplification and sensor-specific correction of resistive bridge sensor signals. An internal 16-bit RISC microcontroller running a correction algorithm compensates sensor offset, sensitivity, temperature drift, and non-linearity of the connected sensor element. The required calibration coefficients are stored by the single-pass calibration procedure in an on-chip EEPROM. The ZSSC3131 is optimized for simple switch and cost-sensitive sensor applications. The integrated adjustable digital filter offers the possibility to setup fast switching real-time applications as well as stabilized applications in the event of disturbed or unstable switching input signals.

Features

  • Sample rate up to 200 Hz
  • ADC resolution 13/14 bit
  • Internal temperature compensation
  • Integrated adjustable digital filter
  • Digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity
  • Output options: Ratiometric analog voltage output (5% to 95% maximum, 12.4 bit resolution) or ZACwire™ (digital one-wire-interface)
  • Sensor biasing by voltage
  • High voltage protection up to 33 V
  • Supply current: max. 5.5mA
  • Reverse polarity and short circuit protection
  • Operation temperature range as wide as -40°C to +150°C
  • Traceability by user-defined EEPROM entries

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 328 KB
Guide 7Z 1.21 MB
Technical Brief Log in to Download PDF 440 KB
Application Note PDF 427 KB
Application Note PDF 727 KB
Application Note Log in to Download PDF 1.14 MB
Application Note Log in to Download PDF 273 KB
Manual - Development Tools PDF 2.28 MB
Manual - Hardware PDF 1.13 MB
9 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 931 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

IDT Sensor Signal Conditioner (SSC) Evaluation Kit Overview

A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.

Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.