| CAD Model: | View CAD Model |
| Pkg. Type: | SOC |
| Pkg. Code: | |
| Lead Count (#): | 206 |
| Pkg. Dimensions (mm): | 15 x 15 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOC |
| Lead Count (#) | 206 |
| Carrier Type | Tray |
| Temp. Range (°C) | -40 to +85°C |
| Charge Control | NiMH, Li-ion |
| Device Functions | Single chip |
| I/O Type | GPIO, 2x UART, 2x I2C, PCM, Microwire, 2x SPI, USB 2.0, Parallel LCD interface |
| Memory External | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 15 x 15 |
| Power Amplifier | 25.5 |
| Processor CPU MIPS (MIPS) | 80 |
| Processor DSP MIPS (MIPS) | 80 |
| Radio DECT (6.0) | Yes |
| Radio JDECT | Yes |
| Radio KDECT | Yes |
| Software Support | No development stack |
The SC14447 is a fully integrated, monolithic DECT/CAT-iq processor IC. Renesas' single-chip solutions feature a 16-bit CompactRISC™ microcontroller for general processing including power management and non-real-time MMI functionality. A powerful Gen2DSP core processes the audio streams and delivers the superior voice quality of the CAT-iq standard. This core also enables features such as telephone answering machine voice compression and advanced ringtones. A dedicated instruction processor (DIP) can be programmed for standard and customer-specific air protocols and provides support for the new CAT-iq frame format.