Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low forward voltage: VF = 2.0V typ. (at IF = 50A, Tc = 25 °C)
  • Fast recovery (soft recovery): trr = 90ns typ. (at IF = 50A, di/dt = 1500A/µs, Tc = 25 °C)

Description

The RJU1CF04DWA is a high-performance fast recovery diode with a forward current of 50A, forward voltage of 2V to 2.7V, reverse current of 25µA, a repetitive peak reverse voltage of 1250V, and a 90ns recovery time.

Applications

  • Inverters

Applied Filters: