Lead Count (#) | 8 |
Pkg. Code | pkg_9517 |
Pkg. Type | WPAK(3F) |
Pb (Lead) Free | Yes |
ECCN (US) | 5A002 |
Moisture Sensitivity Level (MSL) | 1 |
HTS (US) |
Lead Count (#) | 8 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 3110 |
Configuration | Built-In SBD |
ID (A) | 50 |
Lead Compliant | Yes |
MOQ | 3000 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 50 |
Pkg. Type | WPAK(3F) |
Qg typ (nC) | 22 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 2.9 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 4.3 |
Standard Pkg. Type | Power SON-8 5x6 |
Tape & Reel | No |
VDSS (Max) (V) | 30 |
VGSS (V) | 20 |
Vgs (off) (Max) (V) | 2.5 |
The RJK03C5DPA is a N Channel Power MOSFET.