Skip to main content
N Channel Power MOSFET

Package Information

Lead Count (#) 5
Pkg. Code pkg_6747
Pkg. Type LFPAK

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
Moisture Sensitivity Level (MSL) 1
HTS (US)

Product Attributes

Lead Count (#) 5
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 4900
ID (A) 55
Lead Compliant Yes
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 60
Pkg. Type LFPAK
Qg typ (nC) 33
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 2.5
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 3.5
RDS (ON) (Typical) @ 10V / 8V (mohm) 1.9
Standard Pkg. Type LFPAK56
Tape & Reel No
VDSS (Max) (V) 30
VGSS (V) 20
Vgs (off) (Max) (V) 2.5

Description

The RJK03C2DPB is a N Channel Power MOSFET.