Skip to main content
N Channel Power MOSFET

Package Information

Lead Count (#) 8
Pkg. Code pkg_6746
Pkg. Type SOP
Pkg. Dimensions (mm)

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
Moisture Sensitivity Level (MSL) 1
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 4300
ID (A) 20
Lead Compliant Yes
Length (mm) 5
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 2.5
Pkg. Dimensions (mm) 5 x 4 x 1.75
Pkg. Type SOP
Qg typ (nC) 33
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 4.2
RDS (ON) (Typical) @ 10V / 8V (mohm) 3.2
Standard Pkg. Type SOP-8 / SOIC-8
Tape & Reel No
Thickness (mm) 1.75
VDSS (Max) (V) 30
VGSS (V) 20
Vgs (off) (Max) (V) 2.5
Width (mm) 4

Description

The RJK0358DSP is a N Channel Power MOSFET.