Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit 2ch D/A Converter with Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:HWSON
Pkg. Code:pkg_1734
Lead Count (#):8
Pkg. Dimensions (mm):2 x 2 x 0.8
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (R2A20162NS)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Pb (Lead) FreeNo
ApplicationD/A Converter
Icc (Typical) (mA)0.7
Io (mA)2
Lead CompliantYes
Length (mm)2
MOQ1
Output I/VV
Pkg. Dimensions (mm)2 x 2 x 0.8
Pkg. TypeHWSON
Remarks2.7 to 5.5V Builtin Power On Reset
Resolution (bits)8
Supply Voltage (V)3 - 5
Supply Voltage Vs Range3 to 5
Tape & ReelNo
Thickness (mm)0.8
Width (mm)2

Description

The R2A20162 is an integrated circuit semiconductor of CMOS structure with 2 channels of built in D/A converters with output buffer op-amps. It is the electrical characteristic improvement version of the M62342. Serial data transfer type input can easily be used through a combination of three lines: DI, CLK, and LD. Outputs incorporate buffer op-amps that have a drive capacity of 1 mA or above for both sink source, and can operate over the entire voltage range from almost ground to Vcc ( 0 to 5V ), making peripheral elements unnecessary and enabling configuration of a system with few component parts. Very small SON package is added to lineup. It is suitable for a small mounting and reduces the mounting area.