Overview
Description
The SLG46127 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46127. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range -40 °C to 85 °C
- Dual 44mΩ, 2A P-Channel MOSFETs
- Pb-Free/Halogen-Free/RoHS Compliant
- Macrocells Overview
- Two Analog Comparators (ACMP)
- Four Combinatorial Look-Up Tables (LUTs)
- Two 2-bit LUTs
- Two 3-bit LUTs
- Six Combination Function Macrocell
- Two Selectable DFF/Latch or 2-bit LUTs
- Two Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- Pipe Delay – 8 Stage/2 Output
- One Selectable Counter/Delay or 4-bit LUT
- Three Counter/Delay Generators (CNT/DLY)
- Three 8-bit Counter/Delays with External Clock/Reset
- Programmable Delay
- One Logic Function – 1 Deglitch Filter
- RC Oscillator (RC OSC)
- Power-On Reset (POR)
- P-FET Power Switch
- Power Switch IDS: 2A
- VIN: 1.71V to 5.5V
- Low RDSON
- 44mΩ at 5.0V
- 58mΩ at 3.3V
- 110mΩ at 1.8V
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.62 MB | |
Brochure | PDF 12.71 MB 日本語 | |
Device Errata | PDF 1.03 MB | |
3 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46127 Development Kit with Socket Adapter
The SLG46127M-SKT includes the SLG4SA16-16x20 socket adapter and 50 SLG46127M samples.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: