Skip to main content
Order Now

Overview

Description

The SLG47115 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package. One-time programmable (OTP) Non-Volatile Memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells.

Integrated H-Bridge/dual Half-Bridge functionality allows driving different loads up to 3A per output with up to 26.4V voltage. The SLG47115 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications.

This highly versatile device allows a wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally efficient IC.

Features

  • Up to 26.4V High Voltage and up to 3A High Current Drive GPOs
  • Full H-Bridge and Independent Half-Bridge Control
  • Flexible 8-bit PWMs Macrocells
  • Constant Current Regulation
  • Constant Voltage Regulation
  • Two Wide Range Power Supply Inputs:
    • 2.5V (±8 %) to 5.0V (±10 %) VDD
    • 5V (±10 %) to 24.0V (±10 %) VDD2
  • Built-in Protections:
    • Undervoltage Lockout
    • Overcurrent Protection
    • Thermal Shutdown
  • I2C control
  • Operating Temperature Range: -40 °C to 85 °C
  • One Time Programmable Non-Volatile Memory
  • Low current consumption (nA level)
  • RoHS-Compliant/Halogen-Free

Macrocells Overview

  • Two High Voltage, Current Drive GPOs with low RDS_ON
  • Two 8-bit PWM Macrocells with build-in 16-byte register file
  • Two Oscillators:
    • 2.048kHz oscillator
    • 25MHz oscillator
  • Two High-Speed General Purpose Rail-to-Rail Analog Comparators with Integrated Voltage Reference
  • Differential Amplifier with Integrator and Analog Comparator
  • Current Sense Comparator with Integrated Voltage Reference
  • Twelve Combination Function Macrocells:
    • Three Selectable DFF/Latch or 2-bit LUTs;
    • One Selectable Programmable Pattern Generator or 2-bit LUT;
    • Six Selectable DFF/Latch or 3-bit LUTs;
    • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT;
    • One Selectable DFF/Latch or 4-bit LUT
  • I2C Serial Communication Macrocell
  • Temperature Sensor
  • Filter with Edge Detector
  • Programmable Delay with Edge Detector
  • Power On Reset (POR)

Comparison

Applications

  • Power tools
  • Smart homes
  • Printers
  • Kitchen appliances
  • Consumer electronics
  • Motor drivers 
  • Toys
  • MOSFET gate drivers
  • Security cameras
  • Smart locks
  • Fans

Documentation

Type Title Date
Datasheet PDF 2.85 MB
Brochure PDF 4.42 MB 简体中文
Brochure PDF 12.71 MB 日本語
White Paper PDF 393 KB
Application Note PDF 553 KB
Technical Update PDF 355 KB
Certificate PDF 3.02 MB
Application Note PDF 934 KB
8 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 8.29 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

News & Blog Posts