Skip to main content

Overview

Description

The SLG46532 provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macro cells of the SLG46532. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit. The additional power supply (VDD2) on the SLG46532 provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macro-cells designers can implement mixed-signal functions bridging both domains or simply pass through level-translation in both High to Low and Low to High directions.

Features

  • Logic & Mixed Signal Circuits
  • Highly Versatile Macro Cells
  • Read Back Protection (Read Lock)
  • 1.8 V (±5%) to 5 V (±10%) VDD
  • 1.8 V (±5%) to 5 V (±10%) VDD2 (VDD2 ≤ VDD)
  • Operating Temperature Range: -40°C to 85°C
  • RoHS Compliant / Halogen-Free

Macrocells Overview

  • Four Analog Comparators (ACMP);
  • Two Voltage References (Vref);
  • Seventeen Combination Function Macrocells:
    • Three Selectable DFF/Latch or 2-bit LUTs;
    • One Selectable Continuous DFF/Latch or 3-bit LUT;
    • Four Selectable DFF/Latch or 3-bit LUTs;
    • One Selectable Pipe Delay or 3-bit LUT;
    • One Selectable Programmable Function Generator or 2-bit LUT;
    • Five 8-bit delays/counters or 3-bit LUTs;
    • Two 16-bit delays/counters or 4-bit LUTs;
  • Asynchronous State Machine:
    • Eight States;
    • Flexible input logic from state transitions;
  • Serial Communications:
    • I2C Protocol compliant;
  • Pipe Delay - 16 stage/3 output (Part of Combination Function Macrocell);
  • Programmable Delay;
  • Additional Logic Functions - 2 Deglitch Filters with Edge Detectors;
  • Two Oscillators (OSC):
    • Configurable 25 kHz/2 MHz;
    • 25MHz Ring Oscillator;
  • Crystal Oscillator;
  • Eight Byte RAM + OTP User Memory:
    • RAM Memory space that is readable and writeable via I2C;
    • User defined initial values transferred from OTP.

Comparison

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Documentation

Type Title Date
Datasheet PDF 2.62 MB
Application Note PDF 260 KB
Application Note PDF 363 KB
Device Errata PDF 499 KB
White Paper ZIP 82 KB 简体中文
5 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training