Overview
Description
The iW760 integrates a USB power delivery (USB PD) 3.0 interface controller with a synchronous rectifier (SR) controller and USB Type-C® disconnect FETs into one device for low total BOM cost USB PD chargers and travel adapters up to 63W. The smaller package size makes low-cost, single-sided PCB designs possible, while maintaining the high USB PD adapter performance.
The device pairs with the iW9860 primary-side controller to create Zero Standby Power 63W USB PD power supplies or the iW9861 primary-side controller for lower total BOM cost 63W USB PD power supplies.
The iW760 supports adaptive SR control and drive for optimal efficiency, along with an intelligent low power mode to enable very low no-load power consumption when paired with the iW986x products. Fully digital voltage compensation eliminates the need for external passive components for loop compensation.
Features
- Fully integrated secondary-side controller for USB Power Delivery 3.0 with PPS
- Protocol interface
- Secondary-side regulation
- Integrated synchronous rectifier controller
- USB Type-C® NFET driver for disconnect function
- Supports USB PD 3.0 w/PPS and other RapidCharge™ protocols
- TDFN-14 package enables single-sided PCB designs for lower cost power supplies
- Intelligent, eco-friendly low standby power
- High resolution control over the output voltage and current
- 3.3V to 21V in 20mV steps
- 50mA output current steps
- Built-in digital loop compensation reduces external component count
- Programmable fast discharge to 5V at adapter unplug or voltage request
- Supports both DCM and CCM operation
- Rich protection for:
- Over-voltage (OVP)
- Over-current (OCP)
- User-configurable over-temperature
- USB PD-based power derating
- Hardwired state-machine solution prevents hacking of fast chargers. Learn more
Comparison
Applications
Applications
Low-cost, ultra-small, light-weight RapidCharge™ AC/DC power supplies and adapters for smartphones, tablets, in-wall power outlets and other portable devices using USB PD
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 576 KB | |
Other | ZIP 2.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Other | ZIP 3.74 MB | |
Other | ZIP 5.06 MB | |
White Paper | PDF 854 KB 日本語 , 简体中文 | |
Datasheet | PDF 978 KB | |
Other | ZIP 2.25 MB | |
Other | ZIP 2.30 MB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Videos & Training
News & Blog Posts
Blog Post | Jan 27, 2022 |