Overview
Description
Support is limited to customers who have already adopted these products.
The X60003 FGA™ voltage references is a very high precision analog voltage reference fabricated in Intersil’s proprietary Floating Gate Analog technology, which achieves superior levels of performance when compared to conventional band gap, buried zener, or XFET™ technologies. FGA™ voltage references feature very high initial accuracy, very low temperature coefficient, excellent long term stability, low noise and excellent line and load regulation, at the lowest power consumption currently available. These voltage references enable advanced applications for precision industrial and portable systems operating at significantly higher accuracy and lower power levels than can be achieved with conventional technologies.
Features
- Reference output voltage: 4.096V, 5.000V
- Initial accuracy: ±1.0mV (B grade)
- Ultra low power supply current: 500nA
- Low temperature coefficient (B grade): 10ppm/°C
- 10mA source and sink current capability
- Very low dropout voltage: 100mV at No Load
- Input voltage range
- X60003-41: 4.5V to 9.0V
- X60003-50: 5.1V to 9.0V
- 5kV ESD (human body model)
- Standard package: 3 Ld SOT-23
- Temp range: -40°C to +85°C
Comparison
Applications
- High resolution A/Ds and D/As
- Digital meters
- Calibration systems
- V-F converters
- Precision current sources
- Precision regulators
- Precision oscillators
- Smart sensors
- Strain gage bridges
- Threshold detectors
- Battery management systems
- Servo systems
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.