Skip to main content
Order Now

Overview

Description

The ISL21080 analog voltage references feature low supply voltage operation at ultra-low 310nA typical, 1.5μA maximum operating current. Additionally, the ISL21080 family features ensured initial accuracy as low as ±0.2% and 50ppm/°C temperature coefficient. These references are ideal for general-purpose portable applications to extend battery life at a lower cost. The ISL21080 is provided in the industry standard 3 Ld SOT-23 pinout. The ISL21080 output voltages can be used as precision voltage sources for voltage monitors, control loops, standby voltages for low power states for DSP, FPGA, Datapath controllers, microcontrollers, and other core voltages: 0.9V, 1.024V, 1.25V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V.

Special Note: Post-assembly X-ray inspection may lead to permanent changes in device output voltage and should be minimized or avoided. For further information, see “Applications Information” on page 15 of the datasheet and AN1533, “X-Ray Effects on Intersil FGA References”.

Features

  • Reference output voltage: 0.900V, 1.024V, 1.250V, 1.500V, 2.048V, 2.500V, 3.000V, 3.300V, 4.096V, 5.000V
  • Initial accuracy:
    • ISL21080-09 and -10 ±0.7%
    • ISL21080-12 ±0.6%
    • ISL21080-15 ±0.5%
    • ISL21080-20 and -25 ±0.3%
    • ISL21080-30, -33, -41, and -50 ±0.2%
  • Input voltage range:
    • ISL21080-09 2.0V to 5.5V
    • ISL21080-10, -12, -15, -20 and -25. 2.7V to 5.5V
    • ISL21080-30 3.2V to 5.5V
    • ISL21080-33 3.5V to 5.5V
    • ISL21080-41. 4.5V to 8.0V
    • ISL21080-50 5.5V to 8.0V
  • Output voltage noise: 30μVP-P (0.1Hz to 10Hz)
  • Supply current: 1.5μA (max)
  • Tempco: 50ppm/°C
  • Output current capability: ±7mA
  • Operating temperature range: -40 °C to +85 °C
  • Package: 3 Ld SOT-23
  • Pb-Free (RoHS compliant)

Comparison

Applications

  • Energy harvesting applications
  • Wireless sensor network applications
  • Low power voltage sources for controllers, FPGA, ASICs or logic
  • devices
  • Battery management/monitoring
  • Low power standby voltages
  • Portable Instrumentation
  • Consumer/medical electronics
  • Wearable electronics
  • Lower cost industrial and instrumentation
  • Power regulation circuits
  • Control loops and compensation networks
  • LED/Diode supply

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 138 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models