Overview

Description

The ISL21010 is a precision, low dropout micropower bandgap voltage reference in a space-saving SOT-23 package. It operates from a single 2.2V to 5.5V supply (minimum voltage is dependent on voltage option) and provides a ±0.2% accurate reference. The ISL21010 provides up to 25mA output current sourcing with low 150mV dropout voltage. Output voltage options include 1.024V, 1.2V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V. The low supply current and low dropout voltage combined with high accuracy make the ISL21010 ideal for precision battery powered applications.

Features

  • Reference output voltages: 1.024V, 1.25V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V
  • Precision 0.2% initial accuracy
  • Input voltage range:
  • ISL21010-10, -12, -15 -20: 2.2V to 5.5V
  • ISL21010-25: 2.6V to 5.5V
  • ISL21010-30: 3.1V to 5.5V
  • ISL21010-33: 3.4V to 5.5V
  • ISL21010-41: 4.2V to 5.5V
  • Output current source capability: 25mA
  • Operating temperature range: -40°C to +125°C
  • Output voltage noise (VOUT = 2.048V): 58μVP-P (0.1Hz to 10Hz)
  • Supply current: 48μA (typical)
  • Tempco: 50ppm/°C
  • Package: 3 Ld SOT-23

Comparison

Applications

Applications

  • Battery Management/Monitoring
  • Low Power Standby Voltages
  • Portable Instrumentation
  • Consumer/Medical Electronics
  • Lower Cost Industrial and Instrumentation
  • Power Regulation Circuits
  • Control Loops and Compensation Networks
  • LED/Diode Supply

Documentation

Type Title Date
Datasheet PDF 3.32 MB
Brochure PDF 5.41 MB 日本語
Product Change Notice PDF 178 KB
Price Increase Notice PDF 208 KB
Product Advisory PDF 240 KB
Application Note PDF 1.39 MB
Application Note PDF 503 KB
Application Note PDF 287 KB
8 items

Design & Development

Models