Overview
Description
The SLG5NT1477V is a 9.8mΩ 6.0A single‑channel load switch that can switch 0.85V to 3.3V power rails. The product is packaged in an ultra‑small 1.5mm x 2.0mm package.
Features
- Optimized for smartphone and notebook/tablet PC applications
- 9.8mΩ RDSON while supporting 6.0A
- Power supply: 3.0V ≤ VDD ≤ 5.25V
- Input voltage range: 0.85V ≤ VD ≤ VDD - 1.5V
- Output discharge circuitry
- Sleep mode current (IDDOFF) in low µA range
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 397 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
3 items
|
Design & Development
Software & Tools
Boards & Kits
SLG5NT1477V-EVB
Active
SLG5NT1477V Evaluation Board
The SLG5NT1477V-EVB board evaluates the SLG5NT1477V GreenFET, Single N-Channel, Notebook PC Reference Design Load Switch.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
Recommended Documents:
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Introduction to Ultra Low RDSon Load Switches
Video List