Overview

Description

The SLG59M307V is a 7.8 mΩ 4 A single-channel load switch that is able to switch 0.85 to 5.5 V power rails. The product is packaged in an ultra-small 1.5 mm x 2.0 mm package.

Features

  • Optimized for smartphone, notebook/tablet PC applications
  • 7.8 mΩ RDSON while supporting 4.0 A
  • Power supply: 1.5 V ≤ VDD ≤ 5.5 V
  • Input voltage range: 0.85 V ≤ VD ≤ VDD
  • Output voltage slew-rate control by external capacitor
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Comparison

Applications

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Documentation

Type Title Date
Datasheet PDF 424 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models