Overview

Description

The SLG59M1804V is designed for load switching applications. The part comes with two 4.5 A rated MOSFETs switched on by two ON control pins. Each MOSFETs turn on time is independently adjusted by an external capacitor.

Features

  • UL2367 Certified as Current Limiter
    • File Number: E497808
  • Two independent power switches in a single package
  • Power supply: 2.5 V ≤ VDD ≤ 5.0 V
  • Input voltage range: 0.9 V ≤ VD ≤ VDD
  • 14.5 mΩ RDSON while supporting 4.5 A per channel
  • Output voltage slew-rate  control by external capacitor
  • Over-temperature protection
  • Output discharge circuitry
  • Operating Temperature Range:  -40 °C to 85 °C

Comparison

Applications

Applications

  • Ideal for switching ON and OFF S0 +5.0 and 3.3 V power rails with associated support circuitry discharges
  • Ideal for switching ON and OFF power rails 5.5 V or less
  • Can use either channel up to 4.5 A with combined maximum current of 8.5 A
  • Maximum load capacitance of 1000 μF for each Channel Source terminal

Documentation

Type Title Date
Datasheet PDF 390 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Other PDF 286 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models