Overview
Description
The SLG59M1658V is a high-performance 17mΩ, 2.5A single‑channel nFET load switch that can operate with a 2.5V to 5.5V VDD supply to switch power rails from as low as 0.9V up to the supply voltage. The SLG59M1658V incorporates two‑level overload current protection, thermal shutdown protection, fast output voltage discharge, and inrush current control which can easily be adjusted by a small external capacitor. Using a proprietary MOSFET design, the SLG59M1658V achieves a stable 17mΩ RDSON across a wide input voltage range. In addition, the SLG59M1658V’s package also exhibits low thermal resistance for high‑current operation. Fully specified over the -40 °C to 125 °C temperature range, the SLG59M1658V is packaged in a space-efficient, low thermal resistance, RoHS‑compliant 1.0mm x 1.6mm STDFN package.
Features
- Optimized for enterprise/embedded computing power rail switching
- Operating temperature: -40 °C to 125 °C
- 17mΩ RDSON while supporting 2.5A
- Power supply: 2.5V ≤ VDD ≤ 5.5V
- Input voltage range: 0.9V ≤ VD ≤ VDD
- Inrush current control by an external capacitor
- Over-temperature protection
- Two-stage overcurrent protection:
- Fixed-threshold, 4.5A Active Current Limit
- Fixed 0.5A Short-circuit Current Limit
- Discharges load when switched OFF
- ON-OFF Control: Active HIGH
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 419 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Other | PDF 208 KB | |
4 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M1658V Evaluation Board
The SLG59M1658V-EVB board evaluates the SLG59M1658V GreenFET, Single N-Channel, Load Switch.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: