Overview

Description

The SLG59M1466V is designed for load switching applications. The part comes with one 40 mΩ 1.0 A‑rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is fixed at 3 V/ms. The product is packaged in an ultra‑small 1.0 mm x 1.0 mm package.

Features

  • Optimized for smartphone, notebook/tablet PC applications
  • 40 mΩ RDSON while supporting 1.0 A
  • Power supply/input voltage range: 2.5 V ≤ VD ≤ 5.5 V
  • Output voltage slew-rate control internally fixed
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Comparison

Applications

Documentation

Type Title Date
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 911 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models