Overview
Description
The SLG59M1446V GreenFET dual N-channel load switch is designed for load switching applications. The part comes with two 40mΩ 1.0A rated MOSFETs, each controlled by an ON control pin. The ramp rate of each MOSFET is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra‑small 1.6mm x 1.0mm package.
Features
- Optimized for high-current point-of-load applications
- Input voltage range: 0.85V ≤ VD1, VD2 ≤ VDD
- 40mΩ RDSON while supporting 1.0A
- Output voltage slew-rate control by resistor
- Over-temperature protection
- Output discharge circuitry
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 501 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 911 KB | |
Application Note | ZIP 1.28 MB 日本語 | |
5 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M1446V Evaluation Board
The SLG59M1446V-EVB board evaluates the SLG59M1446V GreenFET, Single N-Channel, Load Switch.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: