Overview
Description
The SLG59H1007V is a high‑performance, self‑powered 13.3 mΩ NMOS load switch designed for all 4.5 to 22 V power rails up to 5 A. Using a proprietary MOSFET design, the SLG59H1007V achieves a stable 13.3 mΩ RDSON across a wide input voltage range and over temperature. In combining novel FET design and copper pillar interconnects, the SLG59H1007V package also exhibits a low thermal resistance for high-current operation. Designed to operate over a -40 °C to 85 °C range, the SLG59H1007V is available in a low thermal resistance, RoHS‑compliant, 1.6 mm x 3.0 mm STQFN package.
Features
- Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
- 13.3 mΩ RDSON
- Maximum Continuous Current: 5 A
- Wide Operating Supply Voltage: 4.5 V to 22 V
- Automatic nFET SOA Protection
- 4-Level, Pin-selectable VIN Overvoltage Lockout
- Capacitor-adjustable Inrush Current Control
- Two stage Current Limit Protection:
- Resistor-adjustable Active Current Limit
- Fixed 0.5 A Short-circuit Current Limit
- ON-OFF Control: Active HIGH
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 911 KB | |
Application Note | PDF 364 KB | |
Application Note | PDF 85 KB | |
5 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59H1007V Evaluation Board
The SLG59H1007V-EVB board evaluates the SLG59H1007V High Voltage GreenFET, Load Switch.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: