Overview
Description
The ISL6140 is an 8 Ld, negative voltage hot plug controller that allows a board to be safely inserted and removed from a live backplane. Inrush current is limited to a programmable value by controlling the gate voltage of an external N-channel pass transistor. The pass transistor is turned off if the input voltage is less than the undervoltage threshold, or greater than the overvoltage threshold. A programmable electronic circuit breaker protects the system against shorts. The active low PWRGD signal can be used to directly enable a power module (with a low enable input). The ISL6150 is the same part, but with an active high PWRGD signal.
Features
- Low Side External NFET Switch
- Operates from -10V to -80V (-100V absolute max rating) or +10V to +80V (+100V absolute max rating)
- Programmable Inrush Current
- Programmable Electronic Circuit Breaker (overcurrent shutdown)
- Programmable Overvoltage Protection
- Programmable Undervoltage Lockout
- Power Good Control Output
- PWRGD Active High: (H Version) ISL6150
- PWRGD active Low: (L Version) ISL6140
- Pb-free available (RoHS compliant)
Comparison
Applications
- VoIP (Voice over Internet Protocol) Servers
- Telecom systems at -48V
- Negative Power Supply Control
- +24V Wireless Base Station Power
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 935 KB | |
Price Increase Notice | PDF 208 KB | |
White Paper | PDF 295 KB | |
Product Change Notice | PDF 152 KB | |
Other | PDF 2.20 MB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Manual - Development Tools | PDF 654 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.