Overview

Description

The ISL99360 and ISL99360B are Smart Power Stages (SPS) compatible with the ISL68xxx/69xxx Digital Multiphase (DMP) controllers and phase doubler (ISL6617A), respectively. The ISL99360 and ISL99360B have integrated high accuracy current and temperature monitors that can be fed back to the controller and doubler to complete a multiphase DC/DC system. They simplify design and increase performance by eliminating the DCR sensing network and associated thermal compensation. Light-load efficiency is supported through a dedicated LFET control pin. An industry-leading thermally enhanced 5x5 PQFN package allows minimal overall PCB real estate.

The ISL99360 and ISL99360B feature a 3.3V compatible, 5.0V compatible tri-state PWM input that works together with the Renesas multiphase PWM controllers to provide a robust solution in abnormal operating conditions. The ISL99360 and ISL99360B also improve system performance and reliability with integrated fault protection of UVLO, HFET short, over-temperature, and overcurrent. An open-drain fault reporting pin simplifies the handshake between the SPS and controllers and can disable the controller during start-up and fault conditions.

Features

  • Input range: +3.0V to +16V
  • Supports 60A DC current
  • ISL99360: 3.3V compatible tri-state PWM input
  • ISL99360B: 5.0V compatible tri-state PWM input
  • Downslope current sensing
  • ±3% accuracy current monitor (IMON) with REFIN input
  • 8mV/°C temperature monitor with OT flag
  • Dedicated low-side FET control input
  • Comprehensive fault protection for high system reliability
    • High-side FET short and overcurrent protection
    • Over-temperature protection
    • VCC and VIN Undervoltage Lockout (UVLO)
  • Open-drain fault reporting output
  • Up to 1.25MHz switching frequency
  • RoHS compliant with Exemption 7a, 32 Ld 5 x5 PQFN

Comparison

Applications

Applications

  • High-frequency and high-efficiency VRM and VRD
  • Core, graphic, and memory regulators for microprocessors
  • High-density VR for server, networking, and cloud computing
  • POL DC/DC converters and video gaming consoles

Documentation

Type Title Date
Datasheet - Short-form PDF 169 KB
Datasheet Log in to Download PDF 592 KB
Product Advisory PDF 271 KB
Product Change Notice PDF 113 KB
Product Change Notice PDF 202 KB
Product Change Notice PDF 189 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
8 items

Design & Development

Models