Renesas' large portfolio of driver products comprises half-bridge, full-bridge, low-side, and synchronous buck MOSFET drivers.

The bridge driver products handle voltages up to 100V, with industry-leading gate rise and fall times and exceptional input-to-output propagation delay performance. Select parts are available in 4mm x 4mm and 3mm x 3mm DFN packages which meet IPC-2221 creepage and clearance specifications for high-voltage systems.

For automotive products, please see Automotive Power Management.

Categories

3-Phase MOSFET Drivers, 3-Phase FET Drivers

Drive motor configurations and motor control algorithms without hardware changes

Full-Bridge FET Drivers

Industry-leading gate rise/fall times and exceptional input-to-output propagation delay

GaN FET Drivers

Drive enhancement mode Gallium Nitride FETs in isolated and non-isolated topologies

Half-Bridge FET Drivers

H-bridge drivers handling voltages up to 100V

High-Side FET Drivers

Reduce part count with N-channel MOSFET drivers

Low-Side FET Drivers

Dual drivers capable of delivering peak currents into highly capacitive loads

Smart IGBT Driver / Controller ICs

Highly integrated solutions for induction heating and home appliances

Synchronous Buck FET Drivers

Low to high voltage synchronous MOSFET drivers

Product Selector: FET Drivers

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.49 MB 日本語
Brochure PDF 11.35 MB 日本語 , 简体中文
White Paper PDF 189 KB 简体中文
3 items