Overview

Description

The ISL94216A is a 16-cell Battery Front End (BFE) IC, an essential component of any Battery Management System (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures. A differential multiplexer and 16-bit ADC allows for accurate monitoring of cell voltage, temperature, and load current for management of the overall state of the battery pack.

The ISL94216A supports I2C, SPI, and Single Wire protocols allowing customers to connect an MCU in a proprietary battery management solution. Low current consumption with an average IDLE mode current of 200µA and a SHIP mode current of less than 18µA maximizes the storage and discharge life of a battery pack.

The ISL94216A features internal cell balancing circuitry that provides 8mA of balance current per cell. External cell balancing for higher currents is also supported. This 16-cell high voltage BFE IC is offered in an efficient 64 Ld QFN package with a thermal pad.

Features

  • High hot plug rating: 62V
  • VCELL accuracy: ±5mV
  • IPACK accuracy: ±0.2%
  • 16-bit VCELL and IPACK measurements
  • Charge/Load wakeup detection circuitry 
  • 4-pin GPIO port
  • Integrated 3.3V regulator
  • Supports I2C, SPI, and Single Wire communications

Comparison

Applications

Applications

  • Light electric vehicles such as e-bikes, e-scooters, and e-motorcycles
  • Cordless power and gardening tools
  • Home appliances
  • 24V, 36V, 42V, and 48V portable battery packs
  • Telecom and server farms
  • Solar farms
  • Energy storage systems

Documentation

Design & Development

Boards & Kits

Boards & Kits

Models