Processing table
Topology Characteristic |
Control Mode |
UVLO Rising (V) |
UVLO Falling (V) |
VBIAS (Max) (V) |
PWMs (#) |
FET Driver Output Current (Max) (A) |
Duty Cycle (%) |
Switching Frequency (KHz) |
Temp. Range |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
ZVS Full-Bridge Current-Mode PWM with Adjustable Synchronous Rectifier Control | Full-Bridge ZVS | Peak Current Mode | 8.75 | 7 | 20 | 6 | 0.01 | 99 | 2000 | -40 to +105°C | 16 | QSOP | iSim | 2.838 |
ZVS Full-Bridge PWM Controller | Full-Bridge ZVS | Peak Current, Voltage, or Average Current Mode | 8.75 | 7 | 20 | 4 | 0.01 | 99 | 2000 | -40 to +105°C | 16 | QSOP | iSim | 2.8 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product