Overview
Description
The BCR8FM-12LC 600V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for low inrush current AC load applications.
Features
- IT (RMS) : 8A
- VDRM : 600V
- Tj: 150 °C
- IFGTI, IRGTI, IRGT III: 50mA
- Insulated type
- Planar passivation type
- Viso: 2000V
Comparison
Applications
Low inrush current AC loads
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 504 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 280 KB | |
Brochure | PDF 1.92 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
