Overview
Description
The UPA3753GR is Dual N-channel MOS Field Effect Transistors designed for switching application.
Features
- Dual chip type
- Low on-state resistance
RDS(on) = 56 mΩ MAX. (VGS = 10 V, ID = 2.5 A)
RDS(on) = 72 mΩ MAX. (VGS = 4.5 V, ID = 2.5 A) - Low gate charge
QG = 13.4 nC TYP. (VGS = 10 V) - Small and surface mount package (SOP-8)
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Datasheet | PDF 377 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.