Overview
Description
The UPA2672T1R is a Pch Dual Power Mosfet -12V -4A 67Mohm 6Pinhuson2020.
Features
RDS(on)1 = 67 mΩ MAX. (VGS = –4.5 V, ID = –2.0 A)
RDS(on)2 = 92 mΩ MAX. (VGS = –2.5 V, ID = –2.0 A)
RDS(on)3 = 159 mΩ MAX. (VGS = –1.8 V, ID = –2.0 A)
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 648 KB 日本語 | |
Datasheet | PDF 239 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.