Overview
Description
The UPA2631T1R is a Pch Single Power Mosfet -20V -6.0A 32Mohm 6Pinhuson2020.
Features
- –1.8V drive available
- Low on-state resistance
RDS(on)1 = 32 mΩ MAX. (VGS = –4.5 V, ID = –3.0 A)
RDS(on)2 = 41 mΩ MAX. (VGS = –2.5 V, ID = –3.0 A)
RDS(on)3 = 62 mΩ MAX. (VGS = –1.8 V, ID = –3.0 A) - Built-in gate protection diode
- Lead-free and Halogen-free
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 241 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: