Overview
Description
Support is limited to customers who have already adopted these products.
The NP90N04VUG is N-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Channel temperature 175 degree rated
- Super low on-state resistance RDS(on) = 4.0 mΩ MAX. (VGS = 10 V, ID = 45 A)
- High current rating ID(DC) = ±90 A
- Low input capacitance Ciss = 5000 pF TYP.
- Designed for automotive application and AEC-Q101 qualified
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 311 KB | |
Guide | PDF 2.65 MB | |
Product Reliability Report | PDF 223 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.