Overview

Description

Support is limited to customers who have already adopted these products.

The NP82N06PLG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Features

  • Super low on-state resistance RDS(on)1 = 6.7 mΩ MAX. (VGS = 10 V, ID = 41 A) RDS(on)2 = 8.5 mΩ MAX. (VGS = 5 V, ID = 41 A)
  • Low input capacitance Ciss = 5700 pF TYP.
  • Built-in gate protection diode

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 306 KB
Guide PDF 1.71 MB
Product Reliability Report PDF 227 KB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
5 items

Design & Development

Models