Overview
Description
The N0400P is P-channel MOS Field Effect Transistor designed for high current and 2. 5 V drive switching applications.
Features
- 2.5 V drive available
- Super low on-state resistance
RDS(on)1 = 40 mΩ MAX. (VGS = −4.5 V, ID = −7.5 A)
RDS(on)2 = 73 mΩ MAX. (VGS = −2.5 V, ID = −3.8 A) - Built-in gate protection diode
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Datasheet | PDF 225 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.