Overview
Description
The 2SK3901-ZK is a Nch Single Power Mosfet 60V 60A 13Mohm Mp-25Zk/To-263.
Features
- Super low on-state resistance
RDS(on)1 = 13 mΩ MAX. (VGS = 10 V, ID = 30 A)
RDS(on)2 = 16.5 mΩ MAX. (VGS = 4.5 V, ID = 30 A) - Low Ciss: Ciss = 1950 pF TYP.
- Built-in gate protection diode
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 278 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
